IESNA:LM-63-2002
[TEST]P1056045
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S575D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2168
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1088.4 1080.4 1075.6 1067.5 1057.1 1042.7 1025.9 1006.7 985.1 961
934.6 905.8 875.3 844.1 810.5 776 740.8 704.8 667.1 628.7
587.8 548.6 508.5 468.5 427.7 386.8 345.2 301.1 259.5 220.2
177.8 140.2 104.1 70.5 40 14.4 0
1088.4 1093.2 1087.6 1075.6 1058.7 1038.7 1014.7 988.3 960.2 929
896.2 860.9 824.1 786.4 747.2 706.4 665.5 623.9 582.2 539.8
497.3 454.1 411.6 369.2 327.6 286.7 246.7 208.2 169.8 134.5
108.1 84.9 63.3 44 27.2 12.8 0
1088.4 1083.6 1073.1 1053.1 1029.1 1002.7 971.4 937 900.2 860.1
818.5 773.6 728 681.5 635.1 587.8 542.2 497.3 454.1 410
368.4 328.4 289.1 253.1 216.2 189 165.8 145 124.1 104.9
86.5 69.7 53.7 38.4 24.8 12 0
1088.4 1085.2 1067.5 1042.7 1013.9 981.1 945 903.4 856.9 808.9
759.2 708.8 658.3 607.9 558.2 510.1 462.1 417.2 375.6 336.4
297.9 260.3 233 211.4 189 167.4 147.4 129.7 112.1 95.3
79.3 64.9 49.7 36 23.2 10.4 0
1088.4 1086.8 1072.3 1047.5 1016.3 982.7 941.8 897 849.7 798.5
744.8 690.3 639.1 587.8 538.2 489.3 445.3 402 361.2 322.7
283.5 253.1 229.8 208.2 185.8 165.8 146.6 128.9 112.1 95.3
80.1 64.9 50.5 36 23.2 11.2 0
